Note: This article is discontinued. You can find the current article here: 6249750 / Edge protection ring, for cable trunking, type LKM 40060

Edge protection ring, for cable trunking, type LKM 40060

Item no. 6249848 | EAN 4012196018956

Product description
Product description
Edge protection ring for the open ends of LKM cable trunking.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Colour Grey
Dimension 40x60mm
Halogen-free yes
Material Polyvinylchloride
Permitted temperature range, max. 90 °C
Permitted temperature range, min. -5 °C
Product series LKM
Protection rating IP30
Protection rating IK code IK10
ROHS-conformant yes
Suitable for Cable routing duct
Type Injection-moulded part

Dimensions

Dimension a 64 mm
Dimension b 48 mm
Height 48 mm
Length 21 mm
Width 64 mm
All types

All types

Types Length Width Item no. Quantity SSU
KSR40060 21 mm 64 mm 6249848
5 piece
LKM KSR40060GRSW 18 mm 63 mm 6249750
5 piece
LKM KSR40060RW 18 mm 63 mm 6249660
5 piece
Downloads

Download

EU declaration of conformity KSR40060 / 6249848 , 0.10MB , pdf
Download
REACH Declaration of conformity KSR40060 / 6249848 , 0.12MB , pdf
RoHS Declaration of conformity KSR40060 / 6249848 , 0.13MB , pdf

KSR40060 / 6249848
Download