Edge protection ring, for cable trunking, type LKM 60150

Item no. 6249756 | EAN 4012197377083

Product description
Product description
Edge protection ring for the open ends of LKM cable trunking.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Colour Graphite black; RAL 9011
Dimension 60x150mm
for plate thickness, min. 0,75 mm
Halogen-free yes
Material Thermoplastic elastomer
Product series LKM
Protection rating IP30
Protection rating IK code IK10
ROHS-conformant yes
Suitable for Cable routing duct
Type Injection-moulded part

Dimensions

Height 65 mm
Length 18 mm
Width 153 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0646 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0646 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Width Item no. Quantity SSU
KSR60150 21 mm 154 mm 6249854
5 piece
LKM KSR60150GRSW 18 mm 153 mm 6249756
5 piece
LKM KSR60150RW 18 mm 153 mm 6249663
5 piece
Downloads

Download

EU declaration of conformity LKM KSR60150GRSW / 6249756 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.