Note: This article is discontinued. You can find the current article here: 6249752 / Edge protection ring, for cable trunking, type LKM 60060

Edge protection ring, for cable trunking, type LKM 60060

Item no. 6249850 | EAN 4012196019076

Product description
Product description
Edge protection ring for the open ends of LKM cable trunking.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Colour Grey
Dimension 60x60mm
Halogen-free yes
Material Polyvinylchloride
Permitted temperature range, max. 90 °C
Permitted temperature range, min. -5 °C
Product series LKM
Protection rating IP30
Protection rating IK code IK10
Suitable for Cable routing duct
Type Injection-moulded part

Dimensions

Dimension a 64 mm
Dimension b 68 mm
Height 68 mm
Length 21 mm
Width 64 mm
All types

All types

Types Length Width Item no. Quantity SSU
KSR60060 21 mm 64 mm 6249850
5 piece
LKM KSR60060GRSW 18 mm 63 mm 6249752
5 piece
LKM KSR60060RW 18 mm 63 mm 6249661
5 piece
Downloads

Download

EU declaration of conformity KSR60060 / 6249850 , 0.10MB , pdf
Download

KSR60060 / 6249850
Download