Edge protection strip, black

Item no. 6072909 | EAN 4012196295395

Product description
Product description
Edge protection strip with steel inlay to cover cut plate ends. Black version, UV-resistant.
  • UV-resistant
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Colour Black
Dimension h 10 mm
Dimension h 0,39 in
for plate thickness, max. 2 mm
for plate thickness, min. 0,75 mm
Halogen-free no
Height 10 mm
Length 10000 mm
Material Polyvinylchloride
Suitable for Cable tray
Type Protection strip
Width 6,5 mm
All types

All types

Types Item no. Quantity SSU
KSB 2 PVC 6072909
10 m
Downloads

Download

EU declaration of conformity KSB 2 PVC / 6072909 , 0.10MB , pdf
Download
REACH Declaration of conformity KSB 2 PVC / 6072909 , 0.12MB , pdf

Download

KSB 2 PVC / 6072909
Download