Electrogalvanised steel bend, with thread

Item no. 2046778 | EAN 4012196388165

Product description
Product description
90° bend for electrical installation pipes according to EN 61386-1 with threaded ends to DIN EN 60423. With burr-free inner wall.
One connection sleeve is already screwed onto each pipe bend.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Thread metric
  • Function maintenance class E30
  • Function maintenance class E90
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Angle of the bend 90 °
Brushed surface no
Dimension M16x1,5
Flexible no
For nominal pipe diameter 16 mm
Halogen-free no
Material Steel
Polished surface no
Product series Metal pipes
ROHS-conformant yes
Surface Electrogalvanised
Thread M16x1,5
Two-part no
Version for Thread
With inspection opening and lid no
With sleeve yes

Dimensions

Dimension A 45 mm
Dimension B 103 mm
Dimension D 16 mm
Dimension l 13 mm
Dimension m (mm) M16
Dimension R 50 mm
Dimension t 1,4 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,3759 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,3759 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Thread Item no. Quantity SSU
SBNM16 G M16x1,5 2046778
15 piece
SBNM20 G M20x1,5 2046779
25 piece
SBNM25 G M25x1,5 2046780
25 piece
SBNM32 G M32x1,5 2046781
20 piece
SBNM40 G M40x1,5 2046782
15 piece
SBNM50 G M50x1,5 2046783
5 piece
SBNM63 G M63x1,5 2046784
3 piece
Downloads

Download

EU declaration of conformity SBNM16 G / 2046778 , 0.10MB , pdf
Download
EU declaration of conformity EU declaration of conformity ,
REACH Declaration of conformity SBNM16 G / 2046778 , 0.12MB , pdf
RoHS Declaration of conformity SBNM16 G / 2046778 , 0.12MB , pdf

SBNM16 G / 2046778
Download