Electrogalvanised steel bend, without thread

Item no. 2046809 | EAN 4012196387823

Product description
Product description
90° bend with moulded sleeves, for electrical installation pipes according to EN 61386-1. With burr-free inner wall.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Function maintenance class E30
  • Function maintenance class E90
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Angle of the bend 90 °
Brushed surface no
Dimension Ø20mm
Flexible no
For nominal pipe diameter 20 mm
Halogen-free no
Material Steel
Polished surface no
Product series Metal pipes
ROHS-conformant yes
Surface Electrogalvanised
Two-part no
Version for Connector
With inspection opening and lid no
With sleeve yes

Dimensions

Dimension A 53,7 mm
Dimension B 155 mm
Dimension d 20,6 mm
Dimension D 22,6 mm
Dimension l 30 mm
Dimension m (mm) M20
Dimension R 90 mm
Dimension t 1 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,3913 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,3913 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types For nominal pipe diameter Item no. Quantity SSU
SBN16 G 16 mm 2046808
15 piece
SBN20 G 20 mm 2046809
25 piece
SBN25 G 25 mm 2046810
25 piece
SBN32 G 32 mm 2046811
20 piece
SBN40 G 40 mm 2046812
15 piece
SBN50 G 50 mm 2046813
5 piece
SBN63 G 63 mm 2046814
3 piece
Downloads

Download

EU declaration of conformity SBN20 G / 2046809 , 0.10MB , pdf
Download
EU declaration of conformity EU declaration of conformity ,
REACH Declaration of conformity SBN20 G / 2046809 , 0.12MB , pdf
RoHS Declaration of conformity SBN20 G / 2046809 , 0.12MB , pdf

SBN20 G / 2046809
Download