End piece, for cable trunking type LKM 40040

Item no. 6249778 | EAN 4012197377328

6249778 / LKM EK40040GRSW
Graphite black; RAL 9011
Product description
Product description
End piece for closing the LKM ducts.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0276 kg CO2e / 1 Piece
Colour Graphite black; RAL 9011
Connector version Integrated connector
Dimension 40x40mm
Fastening type Lockable
Halogen-free yes
Height 45 mm
Length 18 mm
Maintain electrical functions no
Material Thermoplastic elastomer
Protection rating IP30
Protection rating IK code IK10
Protective film no
Version for Left/right
Width 43 mm
All types

All types

Types Colour Item no. Quantity SSU
LKM EK40040GRSW Graphite black; RAL 9011 6249778
5 piece
Downloads

Download

EU declaration of conformity LKM EK40040GRSW / 6249778 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.