End piece, for cable trunking type LKM 60100

Item no. 6249780 | EAN 4012197377366

6249780 / LKM EK40060GRSW
Graphite black; RAL 9011
Product description
Product description
End piece for closing the LKM ducts.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Colour Graphite black; RAL 9011
Connector version Integrated connector
Dimension 40x60mm
Fastening type Lockable
Halogen-free yes
Maintain electrical functions no
Material Thermoplastic elastomer
Product series LKM
Protection rating IP30
Protection rating IK code IK10
Protective film no
ROHS-conformant yes
Version for Left/right

Dimensions

Height 45 mm
Length 18 mm
Width 63 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0336 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0336 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Colour Item no. Quantity SSU
LKM EK40060GRSW Graphite black; RAL 9011 6249780
5 piece
Downloads

Download

EU declaration of conformity LKM EK40060GRSW / 6249780 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.