- Product description
-
Product descriptionEnd piece for side closing of the Rapid 45-2 GK and GA 53100 device installation trunking.
-
- Technical data
-
Technical data
CO2 Footprint (GWP) Cradle-to-Gate 0,1966 kg CO2e / 1 Piece Colour Jet black; RAL 9005 Cut lamination yes Dimension 106x56x22 Fastening type Lockable for duct width 100 mm for trunking height 53 mm Halogen-free yes Height 56 mm Length 22 mm Material Polycarbonate/Acrylnitrile-butadiene-styrene Permitted temperature range, max. 60 °C Permitted temperature range, min. -5 °C Protective film no Suitable for Left/right Version for Symmetrical Width 106 mm - All types
- Downloads
-
Data sheet GK-E53100SW / 6113113 , 0.20MB , pdfEU declaration of conformity GK-E53100SW / 6113113 , 0.10MB , pdfREACH Declaration of conformity GK-E53100SW / 6113113 , 0.12MB , pdfRoHS Declaration of conformity GK-E53100SW / 6113113 , 0.13MB , pdfMounting instructions Geräteeinbaukanal Rapid 45-2® , 2.65MB , pdfMounting instructions Cable trunking WDK , 6.19MB , pdfNo invitation to tender text is available for this product.
Kazakhstan - English