End piece, for device installation trunking Rapid 80 type GA-70130

Item no. 6279373 | EAN 4012195768661

Product description
Product description
End piece for tidy closure of the Rapid 80 GA device installation trunking in aluminium.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Antibacterial treatment no
Colour aluminium
Cut lamination no
Dimension 70x130x37
Fastening type Lockable
for duct width 130 mm
for trunking height 70 mm
Halogen-free yes
Height 70 mm
Length 37 mm
Material Aluminium
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -25 °C
Protection rating IP30
Protection rating IK code IK10
Protective film yes
Suitable for Left/right
Surface Anodised
Version for Symmetrical
Width 130 mm
All types

All types

Types Colour Item no. Quantity SSU
GA-E70130RW Pure white; RAL 9010 6279370
1 piece
GA-E70130EL aluminium 6279373
1 piece
Downloads

Download

EU declaration of conformity GA-E70130EL / 6279373 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.