Expansion piece, metric thread

Item no. 2088283 | EAN 4012195372189

Product description
Product description
Extension made from brass with metric inner and outer thread to mount metal or plastic cable glands on housings. IP54 protection rating without additional connection sleeve. Protection rating of up to IP68 possible with additional connection seal, such as an O-ring or flat sealing ring.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Thread metric
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Dimension M25-M32
explosion-proof no
Material Brass
Nickel-plated yes
Product series V-TEC VM
ROHS-conformant Exempt
Surface Nickel-plated
Thread dimension, metric, external 25
Thread dimension, metric, internal 32
Thread type: External thread Metric
Thread type: Internal thread Metric
WAF 34

Dimensions

Dimension D 20,8 mm
Dimension E 35,8 mm
Dimension L 20,7 mm
Dimension L1 7,4 mm
Dimension L2 8 mm
Dimension L4 4 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0709 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0709 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Thread dimension, metric, external Thread dimension, metric, internal Item no. Quantity SSU
165 ADA M12-16 12 16 2088280
50 piece
165 ADA M16-20 16 20 2088281
50 piece
165 ADA M20-25 20 25 2088282
50 piece
165 ADA M25-32 25 32 2088283
50 piece
165 ADA M32-40 32 40 2088284
25 piece
165 ADA M40-50 40 50 2088285
10 piece
165 ADA M 50-63 50 63 2088286
5 piece
Downloads

Download

165 ADA M25-32 / 2088283
Download