Fastening clip 1015, medium-duty

Item no. 1009362 | EAN 4012195008712

Product description
Product description
Single-lobe fastening clip for cables and pipes.
Beading from size 20.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Function maintenance class E30
  • Function maintenance class E90
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Dimension 28mm
Distance to the wall no
Fastening type Screw hole
For diameter 28
Halogen-free yes
Hole size 6,5
Maintain electrical functions yes
Material Steel
Material thickness 1,5 mm
Nominal diameter 28 mm
Number of cables/pipes 1
Plastic-covered no
Product series Fastening clip
ROHS-conformant yes
Suitable in fire protection area no
Surface Electrogalvanised
UV-resistant yes
Version for Single-lobe

Dimensions

Dimension A 7 mm
Dimension b 14 mm
Dimension D 28 mm
Dimension H 25 mm
Dimension L 16 mm
Height 25 mm
Length 16 mm
Width 14 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0242 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0242 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types For diameter Item no. Quantity SSU
1015 20 G 20 1009230
100 piece
1015 28 G 28 1009362
100 piece
1015 25 G 25 1009427
100 piece
Downloads

Download

EU declaration of conformity 1015 28 G / 1009362 , 0.10MB , pdf
Download
EU declaration of conformity EU declaration of conformity ,
REACH Declaration of conformity 1015 28 G / 1009362 , 0.12MB , pdf

1015 28 G / 1009362
Download