Fastening clip 605, medium duty, G

Item no. 1018124 | EAN 4012195016571

Product description
Product description
Two lobe fastening clips for cables and pipes.
* Sizes 7 to 12 not suitable for bolt-firing tool.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Dimension 12mm
Distance to the wall no
Fastening type Screw hole
For diameter 12
Halogen-free yes
Hole size 4,5 x 6
Material Steel
Material thickness 1 mm
Nominal diameter 12 mm
Number of cables/pipes 1
Plastic-covered no
Product series Fastening clip
ROHS-conformant yes
Suitable in fire protection area no
Surface Electrogalvanised
UV-resistant yes
Version for Two-lobe

Dimensions

Dimension A 39 mm
Dimension B 27 mm
Dimension b 12 mm
Dimension d 4,5 mm
Dimension D 12 mm
Dimension e 6 mm
Dimension H 11 mm
Dimension t 1 mm
Height 11 mm
Length 39 mm
Width 12 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0104 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0104 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types For diameter Item no. Quantity SSU
605 7 G 7 1018078
100 piece
605 8 G 8 1018086
100 piece
605 9 G 9 1018094
100 piece
605 10 G 10 1018108
100 piece
605 11 G 11 1018116
100 piece
605 12 G 12 1018124
100 piece
605 13 G 13 1018132
100 piece
605 14 G 14 1018140
100 piece
605 15 G 15 1018159
100 piece
605 16 G 16 1018167
100 piece
605 17 G 17 1018175
100 piece
605 18 G 18 1018183
100 piece
605 19 G 19 1018191
100 piece
605 20 G 20 1018205
100 piece
605 21 G 21 1018213
100 piece
605 23 G 23 1018221
100 piece
605 25 G 25 1018256
100 piece
605 26 G 26 1018264
100 piece
605 28 G 28 1018280
100 piece
605 30 G 30 1018302
100 piece
605 32 G 32 1018337
100 piece
605 35 G 35 1018353
100 piece
605 37 G 37 1018361
100 piece
605 40 G 40 1018396
50 piece
605 43 G 43 1018434
50 piece
605 47 G 47 1018477
50 piece
605 50 G 50 1018507
25 piece
605 55 G 55 1018558
25 piece
605 60 G 60 1018604
25 piece
605 63 G 63 1018639
25 piece
Downloads

Download

EU declaration of conformity 605 12 G / 1018124 , 0.10MB , pdf
Download
EU declaration of conformity EU declaration of conformity ,
REACH Declaration of conformity 605 12 G / 1018124 , 0.12MB , pdf
RoHS Declaration of conformity 605 12 G / 1018124 , 0.12MB , pdf

605 12 G / 1018124
Download