Fastening clip 605, medium-duty, V4A

Item no. 1018653 | EAN 4012195912002

Product description
Product description
Two lobe fastening clips for cables and pipes.
* Sizes 7 to 12 not suitable for bolt-firing tool.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO₂ Footprint (GWP) Cradle-to-Gate 0,0263 kg CO₂e / 1 Piece
Dimension 12mm
Dimension A 39 mm
Dimension B 27 mm
Dimension b 12 mm
Dimension d 4,5 mm
Dimension D 12 mm
Dimension e 6 mm
Dimension H 11 mm
Dimension t 1 mm
Distance to the wall no
Fastening type Screw hole
For diameter 12
Halogen-free yes
Height 11 mm
Hole size 4,5 x 6 mm
Length 39 mm
Material Stainless steel
Material thickness 1 mm
Nominal diameter 12 mm
Number of cables/pipes 1
Plastic-covered no
Suitable in fire protection area no
Surface Bright, treated
UV-resistant yes
Version for Two-lobe
Width 12 mm
All types

All types

Types For diameter Item no. Quantity SSU
605 12 A4 12 1018653
100 piece
605 16 A4 16 1018661
100 piece
605 20 A4 20 1018669
100 piece
605 25 A4 25 1018679
100 piece
605 32 A4 32 1018693
100 piece
605 40 A4 40 1018705
50 piece
605 50 A4 50 1018717
25 piece
605 63 A4 63 1018729
25 piece
Downloads

EU declaration of conformity 605 12 A4 / 1018653 , 0.10MB , pdf
Download
EU declaration of conformity EU declaration of conformity ,
REACH Declaration of conformity 605 12 A4 / 1018653 , 0.12MB , pdf

605 12 A4 / 1018653
Download