Fastening clip 822, heavy duty, A4

Item no. 1013911 | EAN 4012195911890

Product description
Product description
Fastening clip, single-lobe, 40 mm
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 0,4586 kg CO₂e / 1 Piece
Dimension 40mm
Dimension A 13 mm
Dimension b 25 mm
Dimension D 40 mm
Dimension H 38 mm
Dimension L 32,5 mm
Dimension L1 76 mm
Dimension t 3 mm
Distance to the wall no
Fastening type Screw hole
For diameter 40
Halogen-free yes
Height 38 mm
Hole size 6,5 x 10 mm
Length 76 mm
Material Stainless steel
Material thickness 3 mm
Nominal diameter 40 mm
Number of cables/pipes 1
Plastic-covered no
Size M40
Suitable in fire protection area no
Surface Bright, treated
UV-resistant yes
Version for Single-lobe
Width 25 mm
All types

All types

Types For diameter Item no. Quantity SSU
822 6 A4 6 1013861
100 piece
822 10 A4 10 1013865
100 piece
822 12 A4 12 1013869
100 piece
822 14 A4 14 1013873
100 piece
822 16 A4 15,2 1013877
100 piece
822 18 A4 18,6 1013881
100 piece
822 20 A4 20 1013885
100 piece
822 22.5 A4 22,5 1013889
50 piece
822 25 A4 25 1013893
50 piece
822 32 A4 32 1013903
100 piece
822 40 A4 40 1013911
100 piece
822 50 A4 50 1013921
100 piece
822 63 A4 63 1013925
100 piece
Downloads

Download

EU declaration of conformity 822 40 A4 / 1013911 , 0.10MB , pdf
Download
EU declaration of conformity EU declaration of conformity ,
REACH Declaration of conformity 822 40 A4 / 1013911 , 0.12MB , pdf

822 40 A4 / 1013911
Download