Fastening clip, plant standard 7855, double-lobe

Item no. 1044176 | EAN 4012195030072

Product description
Product description
Dimensions to Siemens standard SN 78550, shape B, with strongly rounded edges, thus particularly suitable for sensitive cables.
* Sizes 3 to 10 not suitable for nail device.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Dimension 9mm
Distance to the wall no
Fastening type Screw hole
For diameter 9
Halogen-free yes
Hole size 3,2 x 4
Material Steel
Material thickness 1,5 mm
Nominal diameter 9 mm
Number of cables/pipes 1
Plastic-covered no
Product series Fastening clip
ROHS-conformant yes
Suitable in fire protection area no
Surface Electrogalvanised, transparently-passivated
UV-resistant yes
Version for Two-lobe

Dimensions

Dimension A 28 mm
Dimension B 20 mm
Dimension b 8 mm
Dimension d 3,2 mm
Dimension D 9 mm
Dimension e 4 mm
Dimension H 8 mm
Dimension L 28 mm
Dimension t 1 mm
Height 8 mm
Length 28 mm
Width 8 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0052 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0052 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types For diameter Item no. Quantity SSU
WN 7855 B 3 3 1044044
100 piece
WN 7855 B 4 4 1044060
100 piece
WN 7855 B 4.5 4,5 1044079
100 piece
WN 7855 B 5 5 1044087
100 piece
WN 7855 B 6 6 1044109
100 piece
WN 7855 B 7 7 1044125
100 piece
WN 7855 B 8 8 1044141
100 piece
WN 7855 B 9 9 1044176
100 piece
WN 7855 B 10 10 1044192
100 piece
WN 7855 B 12 12 1044214
100 piece
WN 7855 B 14 14 1044230
100 piece
WN 7855 B 16 16 1044257
100 piece
Downloads

Download

EU declaration of conformity WN 7855 B 9 / 1044176 , 0.10MB , pdf
Download
EU declaration of conformity EU declaration of conformity ,

WN 7855 B 9 / 1044176
Download