Fastening clip, plant standard 7855, single-lobe

Item no. 1043013 | EAN 4012195028451

Product description
Product description
Dimensions to Siemens standard SN 78550, shape A, with strongly rounded edges, thus particularly suitable for sensitive cables.
* Sizes 2 to 10 not suitable for bolt-firing tool and nail device.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • RoHS-conformant
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 0,0019 kg CO₂e / 1 Piece
Dimension 2mm
Dimension A 3 mm
Dimension b 6 mm
Dimension D 2 mm
Dimension d 3,2 mm
Dimension H 1,5 mm
Dimension L 8,5 mm
Dimension t 0,8 mm
Distance to the wall no
Fastening type Screw hole
For diameter 2
Halogen-free yes
Height 1,5 mm
Hole size 3,2 mm
Length 8,5 mm
Material Steel
Material thickness 0,8 mm
Nominal diameter 2 mm
Number of cables/pipes 1
Plastic-covered no
Suitable in fire protection area no
Surface Electrogalvanized, transparently passivated
UV-resistant yes
Version for Single-lobe
Width 6 mm
All types

All types

Types For diameter Item no. Quantity SSU
WN 7855 A 2 2 1043013
100 piece
WN 7855 A 2.5 2,5 1043021
100 piece
WN 7855 A 3 3 1043048
100 piece
WN 7855 A 4 4 1043064
100 piece
WN 7855 A 4.5 4,5 1043072
100 piece
WN 7855 A 5 5 1043080
100 piece
WN 7855 A 6 6 1043102
100 piece
WN 7855 A 7 7 1043129
100 piece
WN 7855 A 8 8 1043145
100 piece
WN 7855 A 9 9 1043161
100 piece
WN 7855 A 10 10 1043196
100 piece
WN 7855 A 12 12 1043226
100 piece
WN 7855 A 14 14 1043242
100 piece
Downloads

Download

EU declaration of conformity WN 7855 A 2 / 1043013 , 0.10MB , pdf
Download
EU declaration of conformity EU declaration of conformity ,
EU declaration of conformity EU declaration of conformity ,

WN 7855 A 2 / 1043013
Download