Fixed earthing terminal with connection bolt and double thread FT

Item no. 5420024 | EAN 4012196505906

Product description
Product description
• For connecting to earthing systems, conductors and reinforcements
• Contact plate: Ø 79 mm from stainless steel, rustproof (V4A)
• With M10 and M12 thread
• Including plastic cover for easy installation
• With connection bolt Ø 10 mm (FT)
  • Lightning current-tested
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Diameter of the connection bolt 10 mm
Dimension M10/M12
Lightning current carrying capacity H/100 kA
Material Steel
Material of the connection bolt Steel, hot galvanised
ROHS-conformant yes
Short-circuit current (50 HZ)(1 s;≤300°C) 4,9 kA
Surface Hot-dip galvanised
Thread M10/M12

Dimensions

Diameter of the contact plate 79 mm
Length 180 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 1,2723 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 1,2723 kg CO₂e
Declared Unit (LCA) Units
Declared Unit Quantity (LCA) 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Material of the connection bolt Item no. Quantity SSU
205 DG L180 V4A Stainless steel, rustproof (V4A) 5420022
10 piece
205 DG L180 FT Steel, hot galvanised 5420024
10 piece
Downloads

Download

205 DG L180 FT / 5420024
Download