- Product description
-
Product descriptionPVC flat angle cover, smooth surface.
-
- Technical data
-
Technical data
Colour Pure white; RAL 9010 Cover mounting type Internal Halogen-free no Material Polyvinylchloride Permitted temperature range, max. 60 °C Permitted temperature range, min. -15 °C Product series Rapid 80® Protection rating IP30 Protection rating IK code IK08 Protective film yes ROHS-conformant yes Version for Smooth Dimensions
Height 12 mm Length 400 mm Width 76,5 mm CO2 footprint (Product Carbon Footprint)
CO2 Footprint (GWP) Cradle-to-Gate 0,5455 kg CO2e / 1 Piece CO₂ Footprint (GWP) 0,5455 kg CO₂e Declared Unit Units Declared Unit Quantity 1 Determination date of CO2 value 2025-05-14T00:00:00.000+0200 - All types
- Downloads
-
Data sheet GK-OTGFRW / 6274490 , 0.16MB , pdfSafety data sheet GK-OTGFRW / 6274490 , 0.02MB , pdfEU declaration of conformity GK-OTGFRW / 6274490 , 0.10MB , pdfUK Declaration of Conformity GK-OTGFRW / 6274490 , 0.09MB , pdfREACH Declaration of conformity GK-OTGFRW / 6274490 , 0.12MB , pdfRoHS Declaration of conformity GK-OTGFRW / 6274490 , 0.13MB , pdfMounting instructions Geräteeinbaukanal Rapid 80® , 4.87MB , pdfNo invitation to tender text is available for this product.
Kazakhstan - English