Flat angle cover, trunking type WDK 20020

Item no. 6161200 | EAN 4012196581894

20 mm
Product description
Product description
Flat angle cover for changing the direction of the WDK trunking.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Angle range, max. 90 mm
Angle range, min. 90 mm
Antibacterial treatment no
Colour Cream; RAL 9001
Dimension 20x20mm
Fastening type Lockable
for duct dimension 20 x 20
Halogen-free no
Maintain electrical functions no
Material Polyvinylchloride
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Protection rating IP30
Protection rating IK code IK04
Protective film no
Trunking depth 20 mm
Version for Hood fitting

Dimensions

Dimension a 38 mm
Dimension H 20 mm
Height 17,5 mm
Length 38 mm
Width 20 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0353 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0353 kg CO₂e
Declared Unit (LCA) Units
Declared Unit Quantity (LCA) 1
Determination date of CO2 value 2025-05-21T00:00:00.000+0200
All types

All types

Types Dimension H Colour Item no. Quantity SSU
WDK HF20020GR 20 mm Stone grey; RAL 7030 6158587
4 piece
WDK HF20020CW 20 mm Cream; RAL 9001 6161200
4 piece
WDK HF20020LGR 20 mm Light grey; RAL 7035 6183212
4 piece
WDK HF20020RW 20 mm Pure white; RAL 9010 6192777
4 piece
Downloads

Download

EU declaration of conformity WDK HF20020CW / 6161200 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.