Flat angle cover, trunking type WDK 25040

Item no. 6161243 | EAN 4012196582617

40 mm
Product description
Product description
Flat angle hood for changing the direction of the WDK trunking.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Angle range, max. 90 mm
Angle range, min. 90 mm
Antibacterial treatment no
CO2 Footprint (GWP) Cradle-to-Gate 0,0556 kg CO2e / 1 Piece
Colour Cream; RAL 9001
Dimension 25x40mm
Dimension a 63 mm
Dimension H 40 mm
Fastening type Lockable
for duct dimension 25 x 40
Halogen-free no
Height 25 mm
Length 63 mm
Maintain electrical functions no
Material Polyvinylchloride
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Protection rating IP30
Protection rating IK code IK04
Protective film no
Trunking depth 25 mm
Version for Hood fitting
Width 40 mm
All types

All types

Types Dimension H Colour Item no. Quantity SSU
WDK HF25040GR 40 mm Stone grey; RAL 7030 6158625
4 piece
WDK HF25040CW 40 mm Cream; RAL 9001 6161243
4 piece
WDK HF25040SW 40 mm Jet black; RAL 9005 6191790
4 piece
WDK HF25040RW 40 mm Pure white; RAL 9010 6192793
4 piece
Downloads

Download

EU declaration of conformity WDK HF25040CW / 6161243 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.