Flat angle, for cable duct type LKM 60100

Item no. 6248004 | EAN 4012196312559

100 mm
64 mm
Product description
Product description
Flat angle including cover for changing the direction of the LKM ducts.
Equipotential bonding without additional aids, between base and cover
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Angle range, max. 90 mm
Angle range, min. 90 mm
Antibacterial treatment no
Colour zinc
Dimension 60x100mm
Duct height, min. 64 mm
Fastening type Base perforation
for duct dimension 60 x 100
Halogen-free yes
Maintain electrical functions yes
Material Steel
Permitted temperature range, max. 90 °C
Permitted temperature range, min. -5 °C
Product series LKM
Protection rating IP30
Protection rating IK code IK10
Protective film no
ROHS-conformant yes
Self-extinguishing no
Surface Strip galvanised
Trunking depth 64 mm
Version for Base and cover

Dimensions

Dimension a 120 mm
Height 64 mm
Length 240 mm
Width 100 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 3,2241 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 3,2241 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Width Height Colour Item no. Quantity SSU
LKM F60100FS 100 mm 64 mm zinc 6248004
1 piece
LKM F60100RW 100 mm 64 mm Pure white; RAL 9010 6249507
1 piece
Downloads

Download

EU declaration of conformity LKM F60100FS / 6248004 , 0.10MB , pdf
Download

LKM F60100FS / 6248004
Download