Flat angle, for cable trunking type LKM 60150

Item no. 6248012 | EAN 4012196312610

64 mm
140 mm
Product description
Product description
Flat angle including cover for changing the direction of the LKM ducts.
Equipotential bonding without additional aids, between base and cover
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Angle range, max. 90 mm
Angle range, min. 90 mm
Antibacterial treatment no
CO2 Footprint (GWP) Cradle-to-Gate 5,0755 kg CO2e / 1 Piece
Colour zinc
Dimension 60x150mm
Dimension a 140 mm
Duct height, min. 64 mm
Fastening type Base perforation
for duct dimension 60 x 150
Halogen-free yes
Height 64 mm
Length 290 mm
Maintain electrical functions no
Material Steel
Permitted temperature range, max. 90 °C
Permitted temperature range, min. -5 °C
Protection rating IP30
Protection rating IK code IK10
Protective film no
Self-extinguishing no
Surface Strip galvanized
Trunking depth 64 mm
Version for Base and cover
Width 150 mm
All types

All types

Types Trunking depth Dimension a Colour Item no. Quantity SSU
LKM F60150FS 64 mm 140 mm zinc 6248012
1 piece
LKM F60150RW 64 mm 140 mm Pure white; RAL 9010 6249515
1 piece
Downloads

Download

Download

EU declaration of conformity LKM F60150FS / 6248012 , 0.10MB , pdf
Download

LKM F60150FS / 6248012
Download