Flat angle, for cable trunking type LKM 60200

Item no. 6249523 | EAN 4012196314836

64 mm
120 mm
Product description
Product description
Flat angle including cover for changing the direction of the LKM ducts.
Equipotential bonding without additional aids, between base and cover
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Angle range, max. 90 mm
Angle range, min. 90 mm
Antibacterial treatment no
Colour Pure white; RAL 9010
Dimension 60x200mm
Duct height, min. 64 mm
Fastening type Base perforation
for duct dimension 60 x 200
Halogen-free yes
Maintain electrical functions no
Material Steel
Permitted temperature range, max. 90 °C
Permitted temperature range, min. -5 °C
Product series LKM
Protection rating IP30
Protection rating IK code IK10
Protective film no
ROHS-conformant yes
Self-extinguishing no
Surface Strip galvanised / plastic coated
Trunking depth 64 mm
Version for Base and cover

Dimensions

Dimension a 120 mm
Height 64 mm
Length 340 mm
Width 200 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 6,4116 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 6,4116 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Trunking depth Dimension a Colour Item no. Quantity SSU
LKM F60200FS 64 mm 120 mm zinc 6248020
1 piece
LKM F60200RW 64 mm 120 mm Pure white; RAL 9010 6249523
1 piece
Downloads

Download

Download

EU declaration of conformity LKM F60200RW / 6249523 , 0.11MB , pdf
Download

LKM F60200RW / 6249523
Download