Flat angle, for cable trunking type LKM 60200

Item no. 6248020 | EAN 4012196312672

64 mm
140 mm
Product description
Product description
Flat angle including cover for changing the direction of the LKM ducts.
Equipotential bonding without additional aids, between base and cover
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Angle range, max. 90 mm
Angle range, min. 90 mm
Antibacterial treatment no
CO2 Footprint (GWP) Cradle-to-Gate 6,4005 kg CO2e / 1 Piece
Colour zinc
Dimension 60x200mm
Dimension a 140 mm
Duct height, min. 64 mm
Fastening type Base perforation
for duct dimension 60 x 200
Halogen-free yes
Height 64 mm
Length 340 mm
Maintain electrical functions no
Material Steel
Permitted temperature range, max. 90 °C
Permitted temperature range, min. -5 °C
Protection rating IP30
Protection rating IK code IK10
Protective film no
Self-extinguishing no
Surface Strip galvanized
Trunking depth 64 mm
Version for Base and cover
Width 200 mm
All types

All types

Types Trunking depth Dimension a Colour Item no. Quantity SSU
LKM F60200FS 64 mm 140 mm zinc 6248020
1 piece
LKM F60200RW 64 mm 140 mm Pure white; RAL 9010 6249523
1 piece
Downloads

Download

EU declaration of conformity LKM F60200FS / 6248020 , 0.10MB , pdf
Download

LKM F60200FS / 6248020
Download