Note: This article is discontinued.

Flat-head screw with internal Torx, stainless steel

Item no. 3164976 | EAN 4012196101078

Product description
Product description
Flat head screw with TX 30, according to ISO 7380-1, suitable for fastening cable routes on brackets as well as for the mounting of barrier strips. The rounded head shape provides optimum cable protection. The Torx drive offers optimum force transmission in the screw movement.


  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Torx screw
  • Packaging without plastic
  • CO₂ footprint (PCF)
Technical data

Technical data

Dimension M6x35
Dimension M6x35mm
Material Stainless steel
Product series Bolts and hooks
ROHS-conformant yes
Screw system Torx
Surface Bright, treated
Thread M6
Thread metric 6

Dimensions

Length 35 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,044 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,044 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-27T00:00:00.000+0200
All types

All types

Types Item no. Quantity SSU
7380T M6x20 A2 20 3164972
100 piece
7380T M6x35 A2 35 3164976
100 piece
Downloads

Download

7380T M6x35 A2 / 3164976
Download