Folding and construction clamp, 12 mm

Item no. 5304407 | EAN 4012195416357

Rd 8-10 mm
Product description
Product description
• Flange thickness to 12 mm

• With pre-mounted fix contact clamping screw 5000

• 2 hexagonal bolts M8 x 20, bolts made of hot galvanised steel

• Terminal block made of malleable iron, hot galvanised

• Mounting of the round conductors either vertical or transverse to structure

• Corresponds to the requirements of DIN VDE 0185-305-3
  • Lightning current-tested
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Clamping range, max. 12 mm
Dimension 12mm
Fit Rd 8-10 mm
Intermediate plate no
Lightning current carrying capacity N/50 kA
Material Cast steel
ROHS-conformant yes
Suitable for connection Miscellaneous
Surface Hot-dip galvanised
Type of connector Clamp connector
Type of fastening screw Clamping screw

Dimensions

Dimension L 55 mm
Dimension t 20 mm
Height 43,5 mm
Length 55 mm
Width 35 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,5329 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,5329 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Fit Clamping range, max. Clamping range, min. Item no. Quantity SSU
5004 DIN-FT 12 Rd 8-10 mm 12 mm - 5304407
10 piece
5004 DIN-FT 20 Rd 8-10 mm 20 mm 10 mm 5304504
10 piece
Downloads

Download

5004 DIN-FT 12 / 5304407
Download