Folding clamp Rd 8-10 up to 10 mm plate thickness FT

Item no. 5317207 | EAN 4012195420552

5317207 / 270 8-10 FT
Rd 8-10 mm
10 mm
Product description
Product description
• Metal thickness to 10 mm

• For conductor routing transverse and in parallel to the plate

• Corresponds to the requirements to DIN V VDE V 0185-3 section 4.5
  • Lightning current-tested
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Clamping range, max. 10 mm
Dimension 8/10mm
Fit Rd 8-10 mm
Lightning current carrying capacity N/50 kA
Material Steel
ROHS-conformant Exempt
Surface Hot-dip galvanised
Type of connector Folding clamp
Type of fastening screw Hexagonal bolt

Dimensions

Height 28 mm
Length 56 mm
Width 30 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,3479 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,3479 kg CO₂e
Declared Unit (LCA) Units
Declared Unit Quantity (LCA) 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Fit Clamping range, max. Item no. Quantity SSU
270 8-10 FT Rd 8-10 mm 10 mm 5317207
20 piece
Downloads

Download

270 8-10 FT / 5317207
Download