Frame cassette for inspection opening, RK, nominal size 250-2, stainless steel

Item no. 7406004 | EAN 4012195106265

Product description
Product description
“Blank” frame cassette for the creation of an inspection opening in the UZD250-3 in dry or wet-cleaned floors indoors. Only suitable for smooth floor coverings.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Cable outlet version No cable outlet
Device support to accept mounting boxes no
Dimension 282x282x15
Floor care Wet
Floor covering thickness 13 mm
Material Stainless steel 1.4301
Product series RK
Protection rating (IP) when unused IP44
Protection rating (IP) when used IP00
ROHS-conformant yes
Vertical load, large area to 3,000 N
Vertical load, small area to 3,000 N

Dimensions

Dimension A 324 mm
Dimension B 288 mm
Dimension C 282 mm
Dimension h 15 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 18,6518 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 18,6518 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Dimension h Floor covering thickness Item no. Quantity SSU
RK V2 10 10 mm 8 mm 7406000
1 piece
RK V2 15 15 mm 13 mm 7406004
1 piece
RK V2 20 20 mm 18 mm 7406008
1 piece
RK V2 25 25 mm 23 mm 7406012
1 piece
RK V2 30 30 mm 28 mm 7406016
1 piece
Downloads

Download

REACH Declaration of conformity RK V2 15 / 7406004 , 0.12MB , pdf
RoHS Declaration of conformity RK V2 15 / 7406004 , 0.13MB , pdf

No invitation to tender text is available for this product.