GES2DB service outlet with handle clamp

Item no. 7405100 | EAN 4012195102113

2
5 mm
Product description
Product description
Service outlet with handle clamp for up to 3 individual Modul 45 devices in one UT3 universal support, use in duct systems and system floors for indoor use.
Service outlet with handle clamp, 1-compartment, for the installation of MT2 mounting support.

Up to two installation devices with 50 mm central plate can be inserted.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Approvals VDE
Cable outlet version Swivellable cord outlet
Clamping range D, max. 57 mm
Clamping range D, min. 20 mm
Colour Iron grey; RAL 7011
Cover version Rectangular
Cut-out dimensions 180x105 mm
Device support to accept mounting boxes yes
Dimension 192x118x91
Floor care Dry
Floor covering protection frame yes
Floor covering thickness 5 mm
Floor height, min. 73 mm
Frame version Carpet protection frame
Heavy-duty version no
Installation depth 73 mm
Installation system type UT3
Length of installation dimensions 180 mm
Material Polyamide
Nominal size for device installation units 2
Number of installable devices 3
Number of mounting boxes 1
Opening mechanism Handle
Product series GES
Protection rating (IP) when unused IP40
Protection rating (IP) when used IP20
Protection rating IK code IK08
ROHS-conformant yes
Seal installation option no
Suitable for cavity floor installation yes
Suitable for raised floor installation yes
Suitable for screed-covered underfloor ducts no
Suitable for screed-flush closed underfloor ducts no
Suitable for underfloor ducts no
Suitable for wet care no
Vertical load, large area to 3,000 N
Vertical load, small area to 3,000 N
Wide installation dimensions 105 mm
With floor covering recess yes

Dimensions

Length 194 mm
Width 118 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 1,6639 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 1,6639 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Nominal size for device installation units Floor covering thickness Colour Item no. Quantity SSU
GES2 DB 7011 2 5 mm Iron grey; RAL 7011 7405100
1 piece
GES2 DB 9011 2 5 mm Graphite black; RAL 9011 7405104
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Ladder extensions Ladder extensions GES RV 7407536
2 piece
Mounting support for data technology connection sockets, system length 165 mm Mounting support for data technology connection sockets, system length 165 mm MTU 2 7407836
1 piece
UT3 universal support, with cover plate for Modul 45® devices, system length 165 mm UT3 universal support, with cover plate for Modul 45® devices, system length 165 mm UT3 45 3 7408723
1 piece
Downloads

Download

EU declaration of conformity GES2 DB 7011 / 7405100 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.