GESR4 service outlet with handle clamp

Item no. 7405440 | EAN 4012195103721

R4
5 mm
Product description
Product description
Service outlet with handle clamp for up to 6 individual Modul 45 devices in 2 UT3 universal supports, use in duct systems and system floors for indoor use.


Service outlet with handle clamp, 2-compartment, for the installation of MT4 mounting support. Two type APMT2 cover plates can be installed.

Up to 4 installation devices with 50 mm central plate can be inserted.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Approvals VDE
Cable outlet version Swivellable cord outlet
Clamping range D, max. 31 mm
Clamping range D, min. 7 mm
Colour Graphite black; RAL 9011
Cover version Round
Device support to accept mounting boxes yes
Dimension Ø234x61
External diameter 234 mm
Floor care Dry
Floor covering protection frame yes
Floor covering thickness 5 mm
Floor height, min. 73 mm
Frame version Carpet protection frame
Heavy-duty version no
Installation depth 73 mm
Installation diameter 215
Installation system type UT3
Material Polyamide
Nominal size for device installation units R4
Number of installable devices 6
Number of mounting boxes 2
Opening mechanism Handle
Product series GESR
Protection rating (IP) when unused IP40
Protection rating (IP) when used IP20
Protection rating IK code IK08
ROHS-conformant yes
Seal installation option no
Suitable for cavity floor installation yes
Suitable for raised floor installation yes
Suitable for screed-covered underfloor ducts yes
Suitable for screed-flush closed underfloor ducts yes
Suitable for underfloor ducts yes
Suitable for wet care no
Vertical load, large area to 5,000 N
Vertical load, small area to 3,000 N
With floor covering recess yes

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 1,8344 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 1,8344 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Nominal size for device installation units Floor covering thickness Colour Item no. Quantity SSU
GESR4 U 7011 R4 5 mm Iron grey; RAL 7011 7405436
1 piece
GESR4 U 9011 R4 5 mm Graphite black; RAL 9011 7405440
1 piece
GESR4 U 1019 R4 5 mm Grey-beige; RAL 1019 7405444
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Ladder extensions Ladder extensions GES RV 7407536
2 piece
Mounting support for data technology connection sockets, system length 165 mm Mounting support for data technology connection sockets, system length 165 mm MTU 2 7407836
1 piece
UT3 universal support, with cover plate for Modul 45® devices, system length 165 mm UT3 universal support, with cover plate for Modul 45® devices, system length 165 mm UT3 45 3 7408723
1 piece
Downloads

Download

EU declaration of conformity GESR4 U 9011 / 7405440 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.