GESR9 service outlet with handle clamp

Item no. 7405528 | EAN 4012195104162

R9
5 mm
Product description
Product description
Service outlet with handle clamp for up to 12 individual Modul 45 devices in 3 UT4 universal supports, use in duct systems and system floors for indoor use.


Up to 9 installation devices with 50 mm central plate can be inserted.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Approvals VDE
Cable outlet version Swivellable cord outlet
Clamping range D, max. 30 mm
Clamping range D, min. 9 mm
Colour Iron grey; RAL 7011
Cover version Round
Device support to accept mounting boxes yes
Dimension Ø324x61
External diameter 324 mm
Floor care Dry
Floor covering protection frame yes
Floor covering thickness 5 mm
Floor height, min. 73 mm
Heavy-duty version no
Installation depth 73 mm
Installation diameter 305
Installation system type MT4 / GB3
Material Polyamide
Nominal size for device installation units R9
Number of installable devices 12
Number of mounting boxes 3
Opening mechanism Handle
Product series GESR
Protection rating (IP) when unused IP40
Protection rating (IP) when used IP20
Protection rating IK code IK08
ROHS-conformant yes
Suitable for cavity floor installation yes
Suitable for raised floor installation yes
Suitable for screed-covered underfloor ducts yes
Suitable for screed-flush closed underfloor ducts no
Suitable for underfloor ducts yes
Suitable for wet care no
Vertical load, large area to 5,000 N
Vertical load, small area to 3,000 N
With floor covering recess yes

Dimensions

Height 62 mm
Length 324 mm
Width 324 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 6,7869 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 6,7869 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Nominal size for device installation units Floor covering thickness Colour Item no. Quantity SSU
GESR9 U 7011 R9 5 mm Iron grey; RAL 7011 7405528
1 piece
GESR9 U 9011 R9 5 mm Graphite black; RAL 9011 7405532
1 piece
GESR9 U 1019 R9 5 mm Grey-beige; RAL 1019 7405536
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Ladder extensions Ladder extensions GES RV 7407536
2 piece
Mounting support for data technology connection sockets, system length 208 mm Mounting support for data technology connection sockets, system length 208 mm MTU 3 7407840
1 piece
UT4 universal support, with cover plate for Modul 45® devices, system length 208 mm UT4 universal support, with cover plate for Modul 45® devices, system length 208 mm UT4 45 4 7408727
1 piece
Downloads

Download

EU declaration of conformity GESR9 U 7011 / 7405528 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.