Grounding clamp FS

Item no. 6016696 | EAN 4012195304128

11 mm
Steel
Strip galvanised
Product description
Product description
The connection and earthing terminal is used to reduce electrical resistance and therefore improves the electric conductivity in GRM mesh cable systems in the area of the joint. This allows fulfilment of the high demands in terms of the transition resistance according to, for example, NEMA and CSA. Furthermore, the connection and earthing terminal is compulsory when used as a protective conductor in a mesh cable tray system (national regulations have to be followed when creating such a system).


  • Underwriters Laboratories Inc., USA
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,1788 kg CO2e / 1 Piece
Colour zinc
Dimension 42x19x11
Height 11 mm
Material Steel
Suitable for cable tray system height 11 mm
Suitable for mesh cable tray wire, max. 4,8 mm
Suitable for mesh cable tray wire, min. 4,8 mm
Surface Strip galvanised
All types

All types

Types Height Suitable for mesh cable tray wire, max. Suitable for mesh cable tray wire, min. Material Surface Item no. Quantity SSU
VEK-GRM 3.9 FS 11 mm 3.9 mm 3.9 mm Steel Strip galvanised 6016694
25 piece
VEK-GRM 4.8 FS 11 mm 4.8 mm 4.8 mm Steel Strip galvanised 6016696
25 piece
Downloads

Download

Download

EU declaration of conformity VEK-GRM 4.8 FS / 6016696 , 0.11MB , pdf
Download

Download
Download
Download

VEK-GRM 4.8 FS / 6016696
Download