Note: This article is discontinued.

Hammer-head bolt with spring A4

Item no. 1148480 | EAN 4012196490486

34.5 mm
20 mm
Product description
Product description
Hammer-head bolt with spring for use with MS4121 and MS4141 profile rails
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Slot width 22 mm
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Dimension M8x60mm
Material Stainless steel
Product series Rail system
ROHS-conformant yes
Suitable for mounting rail yes
Surface Bright, treated
Thread M 8 x 60
Torque 6,2 Nm
Washer Ø 16 mm

Dimensions

Dimension H 6 mm
Dimension L 60 mm
Height 6 mm
Length 34,5 mm
Width 20 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,3029 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,3029 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Width Height Thread Item no. Quantity SSU
MS41HBF M8x30 A4 34.5 mm 20 mm 6 mm M 8 x 30 1148476
50 piece
MS41HBF M8x60 A4 34.5 mm 20 mm 6 mm M 8 x 60 1148480
25 piece
MS41HBF M10x30A4 34.5 mm 20 mm 8 mm M 10 x 30 1148484
50 piece
MS41HBF M10x60A4 34.5 mm 20 mm 8 mm M 10 x 60 1148488
25 piece
MS41HBF M12x30A4 34.5 mm 20 mm 9 mm M 12 x 30 1148492
50 piece
MS41HBF M12x60A4 34.5 mm 20 mm 9 mm M 12 x 60 1148496
25 piece
Downloads

Download

MS41HBF M8x60 A4 / 1148480
Download