Note: This article is discontinued. You can find the current article here: 1148358 / Hammer-head bolt with spring ZL

Hammer-head bolt with spring FT

Item no. 1148388 | EAN 4012196490240

34.5 mm
20 mm
Product description
Product description
Hammer-head bolt with spring for use with MS4121 and MS4141 profile rails
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
Technical data

Technical data

Dimension M10x60mm
Material Steel
Product series Rail system
ROHS-conformant yes
Suitable for mounting rail yes
Surface Hot-dip galvanised
Thread M 10 x 60
Torque 16,1 Nm
Washer Ø 20 mm

Dimensions

Dimension H 8 mm
Dimension L 60 mm
Height 8 mm
Length 34,5 mm
Width 20 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,2394 kg CO₂e / 1 Piece
CO₂ Footprint (GWP) 0,2394 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-04-02T00:00:00.000+0200
All types

All types

Types Length Width Height Thread Item no. Quantity SSU
MS41HBF M8x30 FT 34.5 mm 20 mm 6 mm M 8 x 30 1148376
50 piece
MS41HBF M8x60 FT 34.5 mm 20 mm 6 mm M 8 x 60 1148380
25 piece
MS41HBF M10x30FT 34.5 mm 20 mm 8 mm M 10 x 30 1148384
50 piece
MS41HBF M10x60FT 34.5 mm 20 mm 8 mm M 10 x 60 1148388
25 piece
MS41HBF M12x30FT 34.5 mm 20 mm 9 mm M 12 x 30 1148392
50 piece
MS41HBF M12x60FT 34.5 mm 20 mm 9 mm M 12 x 60 1148396
25 piece
Downloads

Download

MS41HBF M10x60FT / 1148388
Download