Hammer insert, type 2530, for earth rod

Item no. 3043401 | EAN 4012195243557

Product description
Product description
• Manufactured by Bosch USH 10, HSH 10

• Fits earth rod system ST, BP and OMEX

• Hardened
Technical data

Technical data

Dimension 20mm
Earther diameter 20 mm
for earth rods 20 mm
Material Steel
All types

All types

Types for earth rods Item no. Quantity SSU
2530 20 20 mm 3043401
1 piece
2530 25 25 mm 3043452
1 piece
Downloads

Download

2530 20 / 3043401
Download