HDMI connection, 1 module, straight outlet, as screw connection

Item no. 6104802 | EAN 4012195898894

HDMI
Product description
Product description
Multimedia support with one HDMI connection socket, straight cable outlet, with labelling panel, HDMI socket with screw connection. Support plate with locking fastening, suitable for horizontal and vertical installation in the system environment.
Note: Due to the device dimensions, device installation in Rapid 45 device installation trunking and ISSR..45 / ISSD..45 service poles is not possible.



  • CO₂ footprint (PCF)
Technical data

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,3789 kg CO2e / 1 Piece
Colour Pure white; RAL 9010
Combination Basic element with central cover plate
CO₂ Footprint (GWP) 0,3789 kg CO₂e
Declared Unit (LCA) Units
Depth 9 mm
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
Dimension 45x45mm
Fastening type Lock
Halogen-free yes
Height 45 mm
Hinged cover no
Labelling panel With labelling panel
Lamp-wire connector no
Material Polycarbonate
Number of units 1
Protection rating IP20
Strain relief option no
Support ring no
Surface version Matt
Transparent no
Use HDMI
Width 45 mm
With dust protection no
With printed label no
All types

All types

Types Outlet direction Use Colour Item no. Quantity SSU
MTG-HD S RW1 - HDMI Pure white; RAL 9010 6104802
1 piece
MTG-HD S SWGR1 Straight HDMI Black-grey; RAL 7021 6104805
1 piece
MTG-HD S AL1 - HDMI Aluminium painted 6104808
1 piece
Downloads

Download

No invitation to tender text is available for this product.