Note: This article is discontinued.

Heavy-duty frame cassette, blank, RKSL, nominal size 350-3

Item no. 7405916 | EAN 4012195105909

Product description
Product description
"Blank" heavy-duty frame cassette for the creation of an inspection opening in the UZD350-3 in dry or wet-cleaned floors. Load class 1 to 10 kN. Only suitable for smooth floor coverings for indoor use.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Cable outlet version No cable outlet
Device support to accept mounting boxes no
Dimension 383x383x25
Floor care Wet
Floor covering thickness 23 mm
Floor height, min. 95 mm
Heavy load class 10 kN (OBO SL1)
Heavy-duty version yes
Installation system type GB3
Length of installation dimensions 390 mm
Material Stainless steel 1.4301
Product series RK
ROHS-conformant yes
Screed height, min. 70 mm
Suitable for cavity floor installation yes
Suitable for raised floor installation yes
Wide installation dimensions 390 mm

Dimensions

Dimension A 424 mm
Dimension B 388 mm
Dimension C 382 mm
Dimension h 25 mm
All types

All types

Types Floor height, min. Floor covering thickness Dimension h Item no. Quantity SSU
RK SL1 V3 25 95 mm 23 mm 25 mm 7405916
1 piece
RK SL1 V3 30 100 mm 28 mm 30 mm 7405920
1 piece
RK SL1 V3 40 110 mm 38 mm 40 mm 7405928
1 piece
Downloads

Download

Download

No invitation to tender text is available for this product.