Heavy-duty mounting lid for 350, nominal size 4

Item no. 7401408 | EAN 4012196539024

7401408 / DUG 350 4SL
383 mm
201 mm
Product description
Product description
The heavy-duty mounting lid for the type UZD350 underfloor box is suitable for installation in a square heavy-duty cassette of nominal size 4. The installation opening is recessed by 3 mm and can be closed subsequently by a lid blanking plate.


  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Dimension 382x382x59
Floor care Dry
Heavy-duty version yes
Installation opening for on-floor tank no
Material Steel
Material thickness 4 mm
Mounting opening Square
Mounting opening cover no
Nominal size 350 mm
Nominal size for device installation units 4
Product series UZD Underfloor junction box
ROHS-conformant yes
Seal installation option no
Suitable for screed-covered underfloor ducts yes
Suitable for screed-flush closed underfloor ducts no
Surface Strip galvanised

Dimensions

Dimension A 383 mm
Dimension a 201 mm
Length 383 mm
Width 383 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 15,9338 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 15,9338 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Dimension A Dimension a Item no. Quantity SSU
DUG 350 4SL 383 mm 201 mm 7401408
1 piece
Downloads

Download

EU declaration of conformity DUG 350 4SL / 7401408 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.