Heavy-duty vertical cable ladder SLM 50, 3 m C40

Item no. 6010504 | EAN 4012196168859

2.5 mm
Product description
Product description
The vertical ladder with a 50 mm side height is shipped in an unmounted state and must be screwed together on the construction site.


  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • U support
Technical data

Technical data

Colour zinc
Dimension 600x3000
Dimension B 600 mm
Height 50 mm
Length 3000 mm
Maintain electrical functions no
Material Steel
Rail thickness 2,5 mm
Rung distance 600 mm
Rung slot dimension 18,00
Rustproof steel, pickled no
Side perforation yes
Surface Hot-dip galvanised
Version of the rungs Profile unperforated
Width 600 mm
All types

All types

Types Width Rail thickness Item no. Quantity SSU
SLM 50 C40 2 FT 200 mm 2.5 mm 6010466
3 m
SLM 50 C40 3 FT 300 mm 2.5 mm 6010474
3 m
SLM 50 C40 4 FT 400 mm 2.5 mm 6010482
3 m
SLM 50 C40 5 FT 500 mm 2.5 mm 6010490
3 m
SLM 50 C40 6 FT 600 mm 2.5 mm 6010504
3 m
SLM 50 C40 7 FT 700 mm 2.5 mm 6010512
3 m
SLM 50 C40 8 FT 800 mm 2.5 mm 6010520
3 m
SLM 50 C40 9 FT 900 mm 2.5 mm 6010539
3 m
SLM 50 C40 10 FT 1000 mm 2.5 mm 6010547
3 m
SLM 50 C40 11 FT 1100 mm 2.5 mm 6010555
3 m
SLM 50 C40 12 FT 1200 mm 2.5 mm 6010563
3 m
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
U support connector FT U support connector FT VUS 5 FT 6018505
10 piece
Downloads

Download

EU declaration of conformity SLM 50 C40 6 FT / 6010504 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) SLM 50 C40 6 FT / 6010504 , 1.48MB , pdf
Download

Download

SLM 50 C40 6 FT / 6010504
Download