Heavy mesh cable tray SGR 105 A2

Item no. 6003629 | EAN 4012196622078

3000 mm
105 mm
6 mm
Product description
Product description
Mesh cable tray made of spot-welded steel wire of side height 105 mm.
Magnetic shield insulation without cover 15 dB, with cover 25 dB.

The grid width is 50 x 100 mm.

  • Magnetic shield insulation
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Mesh cable tray, slant height 105 mm
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour stainless steel
Connector version Without connectors
Dimension 105x400x3000
Integrated partition Without
Load test type according to IEC 61537 Type II
Material Stainless steel 1.4301
Profile shape U-shaped
ROHS-conformant yes
Surface Bright, treated
Type of connector, cable support system Screwed
Usable cross-section 36300 mm²
Usable cross-section 363 cm²
Wire diameter 6 mm

Dimensions

Dimension B 400 mm
Height 4,13 in
Height 105 mm
Length 3000 mm
Width 15,75 in
Width 400 mm

Loads

Support spacing 1.0 m 3,5 kN/m
Support spacing 1.5 m 1,9 kN/m
Support spacing 2.0 m 1,2 kN/m
Support spacing 2.5 m 0,85 kN/m
Support spacing 3.0 m 0,7 kN/m
Support spacing 3.5 m 0,62 kN/m
Support spacing 4.0 m 0,45 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 21,6871 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 21,6871 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, mesh cable tray, type SGR 105

Load diagram, mesh cable tray, type SGR 105
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Height Wire diameter Usable cross-section Item no. Quantity SSU
SGR 105 150 A2 3000 mm 150 mm 105 mm 6 mm 130 cm² 6003623
3 m
SGR 105 200 A2 3000 mm 200 mm 105 mm 6 mm 175 cm² 6003625
3 m
SGR 105 300 A2 3000 mm 300 mm 105 mm 6 mm 268 cm² 6003627
3 m
SGR 105 400 A2 3000 mm 400 mm 105 mm 6 mm 363 cm² 6003629
3 m
SGR 105 500 A2 3000 mm 500 mm 105 mm 6 mm 459 cm² 6003631
3 m
SGR 105 600 A2 3000 mm 600 mm 105 mm 6 mm 554 cm² 6003633
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Joint connector A2 Joint connector A2 GUV 6 A2 6016574
20 piece
Unperforated cover A2 Unperforated cover A2 DRLU 400 A2 6052837
3 m

Mounting accessories

Products Types Item no. Quantity SSU
End cap End cap SGR KS OR 6003758
500 piece
Barrier strip 85 A2 Barrier strip 85 A2 TSG 85 A2 6062173
3 m
Cover clamp, universal A2 Cover clamp, universal A2 DKU A2 6065600
20 piece
Drop-out plate A2 Drop-out plate A2 KAB GR A2 6220145
10 piece
Downloads

Download

EU declaration of conformity SGR 105 400 A2 / 6003629 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) SGR 105 400 A2 / 6003629 , 2.03MB , pdf

Download

SGR 105 400 A2 / 6003629
Download