Note: This article is discontinued. You can find the current article here: 7408952 / Height-adjustable cassette for inspection opening, RKN, brass

Height-adjustable cassette for inspection opening, RKN, brass

Item no. 7409002 | EAN 4012195867340

4
Product description
Product description
Height-adjustable "blank" cassette for the creation of an inspection opening of nominal size 4 in dry or wet-care floors for indoor use. Only suitable for smooth floor coverings.


For the installation of 2 UT3 universal supports for 4 individual installation devices with support ring/support clamp or 6 Modul 45 devices.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Approvals VDE
Cable outlet version No cable outlet
Decouplable no
Device support to accept mounting boxes no
Dimension 200x200mm
Dimension h 100 mm
Floor care Wet
Floor covering thickness 20 mm
Floor height, max. 150 mm
Floor height, min. 100 mm
Heavy-duty version no
Height-adjustment range, max. 150 mm
Height-adjustment range, min. 100 mm
Installation depth 100 mm
Installation system type UT3
Length 199 mm
Length of installation dimensions 201 mm
Material Brass
Nominal size for device installation units 4
Number of mounting boxes 2
Protection rating (IP) when unused IP40
Protection rating (IP) when used IP00
Protection rating IK code IK10
Suitable for cavity floor installation yes
Suitable for raised floor installation yes
Version for Square
Vertical load, large area to 15,000 N
Vertical load, small area to 3,000 N
Wide installation dimensions 201 mm
Width 199 mm
All types

All types

Types Floor height, min. Floor height, max. Floor covering thickness Dimension h Nominal size for device installation units Item no. Quantity SSU
RKN2 4 MS 20 100 mm 150 mm 20 mm 100 mm 4 7409002
1 piece
RKN2 4 MS 25 105 mm 155 mm 25 mm 105 mm 4 7409004
1 piece
Downloads

Download

No invitation to tender text is available for this product.