Height-adjustable cassette for inspection opening, RKN, stainless steel

Item no. 7408974 | EAN 4012197278168

No cable outlet
9
Product description
Product description
"Blank" height-adjustable cassette for the creation of an inspection opening of nominal size 4. Installation of devices in duct systems, raised and cavity floors in interior dry or wet-care floors. Only suitable for smooth floor coverings.
For the installation of three UT4 universal supports for nine single devices with support ring/support clamp or 12 Modul 45® devices. 3 APMT5 cover plates can be installed.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Protection rating IP 55
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Approvals VDE
Cable outlet version No cable outlet
Cover version Square
Decouplable no
Device support to accept mounting boxes no
Dimension 243x243x105
Floor care Wet
Floor covering thickness 25 mm
Floor cut-out / Mounting opening 244x244
Floor height, max. 155 mm
Floor height, min. 110 mm
Heavy-duty version no
Height-adjustment range, max. 155 mm
Height-adjustment range, min. 110 mm
Installation depth 110 mm
Installation system type UT4
Length of installation dimensions 244 mm
Material Stainless steel
Nominal size for device installation units 9
Number of mounting boxes 3
Number of universal supports 3 x UT4
Product series RKN
Protection rating (IP) when unused IP55
Protection rating (IP) when used IP00
Protection rating IK code IK10
ROHS-conformant Exempt
Standard EN 50085-2-2
Suitable for cavity floor installation yes
Suitable for raised floor installation yes
Vertical load, large area to 5,000 N
Vertical load, small area to 3,000 N
Wide installation dimensions 244 mm

Dimensions

Dimension h 110 mm
Height 110 mm
Length 243 mm
Width 243 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 21,5016 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 21,5016 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Floor height, min. Floor height, max. Floor covering thickness Dimension h Cable outlet version Nominal size for device installation units Item no. Quantity SSU
RKN3 9 VS 20 105 mm 150 mm 20 mm 105 mm No cable outlet 9 7408970
1 piece
RKN3 9 VS 25 110 mm 155 mm 25 mm 110 mm No cable outlet 9 7408974
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Height adjustment unit RKNEV2 Height adjustment unit RKNEV2 RK NEV2 110 7405815
1 PU
Noise protection slipper Noise protection slipper SRS 4 7405798
4 piece
Mounting lid 350, nominal size 9 Mounting lid 350, nominal size 9 DUG 350-3 9 7400513
1 piece
Downloads

Download

EU declaration of conformity RKN3 9 VS 25 / 7408974 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.