Height-adjustable cassette for inspection opening, RKR, brass

Item no. 7409082 | EAN 4012195868187

105 mm
155 mm
R4
Product description
Product description
Height-adjustable "blank" cassette for the creation of an inspection opening of nominal size R4 in dry or wet-care floors for indoor use. Only suitable for smooth floor coverings.
Height-adjustable cassette as a blind cassette, two-compartment. 2 APMT2 cover plates can be installed. For the installation of 2 UT3 universal supports for 4 individual installation devices with support ring/support clamp or 6 Modul 45 devices.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Approvals VDE
Cable outlet version No cable outlet
CO2 Footprint (GWP) Cradle-to-Gate 8,4894 kg CO2e / 1 Piece
Cover version Round
Decouplable no
Device support to accept mounting boxes no
Dimension Ø215mm
Floor care Wet
Floor covering thickness 20 mm
Floor height, max. 155 mm
Floor height, min. 105 mm
Heavy-duty version no
Height-adjustment range, max. 155 mm
Height-adjustment range, min. 105 mm
Installation depth 105 mm
Installation diameter 215
Installation system type UT3
Material Brass
Nominal size for device installation units R4
Number of mounting boxes 2
Protection rating (IP) when unused IP44
Protection rating (IP) when used IP00
Protection rating IK code IK10
Suitable for cavity floor installation yes
Suitable for raised floor installation yes
Vertical load, large area to 5,000 N
Vertical load, small area to 3,000 N
All types

All types

Types Floor height, min. Floor height, max. Floor covering thickness Nominal size for device installation units Item no. Quantity SSU
RKRN2 R4 MS20 105 mm 155 mm 20 mm R4 7409082
1 piece
RKRN2 R4 MS25 105 mm 155 mm 25 mm R4 7409084
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Height adjustment unit RKNEV2 Height adjustment unit RKNEV2 RK NEV2 110 7405815
1 PU
Noise protection slipper Noise protection slipper SRS 4 7405798
4 piece
Terrazzo lined body for height-adjustable cassettes, nominal size R4 Terrazzo lined body for height-adjustable cassettes, nominal size R4 SK RK4R 7404382
1 piece
Mounting lid 350, nominal size R4 Mounting lid 350, nominal size R4 DUG 350-3 R4 7400517
1 piece
Downloads

Download

No invitation to tender text is available for this product.