Height-adjustable cassette for inspection opening, RKR, stainless steel

Item no. 7409110 | EAN 4012195868361

7409110 / RKRN2 R7 VS25
25 mm
105 mm
155 mm
R7
Product description
Product description
Height-adjustable "blank" cassette for the creation of an inspection opening of nominal size R7 in dry or wet-cleaned floors for indoor use. Only suitable for smooth floor coverings.
Height-adjustable cassette as a blind cassette, 3-compartment. Two APMT2 cover plates and one APMT5 cover plate can be installed. For the installation of 2 UT3 universal supports and one UT4 universal support for 7 individual installation devices with support ring/support clamp or 10 Modul 45 devices.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Approvals VDE
Cable outlet version No cable outlet
Cover version Round
Decouplable no
Device support to accept mounting boxes no
Dimension Ø275mm
Floor care Wet
Floor covering thickness 25 mm
Floor height, max. 155 mm
Floor height, min. 105 mm
Heavy-duty version no
Height-adjustment range, max. 155 mm
Height-adjustment range, min. 105 mm
Installation depth 105 mm
Installation diameter 275
Installation system type UT3 / UT4
Material Stainless steel 1.4301
Nominal size for device installation units R7
Number of mounting boxes 3
Product series RKR
Protection rating (IP) when unused IP44
Protection rating (IP) when used IP00
Protection rating IK code IK10
ROHS-conformant Exempt
Suitable for cavity floor installation yes
Suitable for raised floor installation yes
Vertical load, large area to 5,000 N
Vertical load, small area to 3,000 N

Dimensions

Length 274 mm
Width 274 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 14,8672 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 14,8672 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Height Floor covering thickness Floor height, min. Nominal size for device installation units Item no. Quantity SSU
RKRN2 R7 VS25 25 mm 105 mm 155 mm R7 7409110
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Height adjustment unit RKNEV2 Height adjustment unit RKNEV2 RK NEV2 110 7405815
1 PU
Noise protection slipper Noise protection slipper SRS 4 7405798
4 piece
Mounting lid 350, nominal size R7 Mounting lid 350, nominal size R7 DUG 350-3 R7 7400533
1 piece
Downloads

Download

No invitation to tender text is available for this product.