Note: This article is discontinued. You can find the current article here: 7408960 / Height-adjustable cassette for tube body, RKFN, stainless steel

Height-adjustable cassette for tube body, RKFN, stainless steel

Item no. 7409362 | EAN 4012195869023

4
Product description
Product description
Height-adjustable cassette of nominal size 4 for tube body for installation of accessories in dry or wet-cleaned floors for indoor use .


Height-adjustable cassette for tube body, 2-compartment. 2 APMT2 cover plates can be installed. For the installation of two UT3 universal supports for four single accessories with support ring/support clamp or six Modul 45 devices. The tube body is not contained in the scope of delivery.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
Technical data

Technical data

Approvals VDE
Cable outlet version Lowerable tube body
Cover version Square
Decouplable no
Device support to accept mounting boxes yes
Dimension 200x200mm
Floor care Wet
Floor covering thickness 20 mm
Floor height, max. 150 mm
Floor height, min. 105 mm
Heavy-duty version no
Height-adjustment range, max. 150 mm
Height-adjustment range, min. 105 mm
Installation depth 105 mm
Installation system type UT3
Length of installation dimensions 201 mm
Material Stainless steel 1.4301
Nominal size for device installation units 4
Number of cable outlets 1
Number of installable devices 6
Number of mounting boxes 2
Product series RKFN
Protection rating (IP) when unused IP44
Protection rating (IP) when used IP20
Protection rating IK code IK10
ROHS-conformant Exempt
Suitable for cavity floor installation yes
Suitable for raised floor installation yes
Vertical load, large area to 10,000 N
Vertical load, small area to 3,000 N
Wide installation dimensions 201 mm

Dimensions

Dimension h 105 mm
Length 199 mm
Width 199 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 13,6166 kg CO₂e / 1 Piece
CO₂ Footprint (GWP) 13,6166 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-04-02T00:00:00.000+0200
All types

All types

Types Floor height, min. Floor height, max. Floor covering thickness Nominal size for device installation units Item no. Quantity SSU
RKFN2 4 VS 20 105 mm 150 mm 20 mm 4 7409362
1 piece
RKFN2 4 VS 25 110 mm 155 mm 25 mm 4 7409364
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Height adjustment unit RKNEV2 Height adjustment unit RKNEV2 RK NEV2 110 7405815
1 PU
Mounting support for data technology connection sockets, system length 165 mm Mounting support for data technology connection sockets, system length 165 mm MTU 2 7407836
1 piece
UT3 universal support, with cover plate for Modul 45® devices, system length 165 mm UT3 universal support, with cover plate for Modul 45® devices, system length 165 mm UT3 45 3 7408723
1 piece
Tube body with cover plate, with handle clamp, for frame cassette and height-adjustable cassette Tube body with cover plate, with handle clamp, for frame cassette and height-adjustable cassette TUK2 GV 7428140
1 piece
Downloads

Download

EU declaration of conformity RKFN2 4 VS 20 / 7409362 , 0.13MB , pdf
Download

No invitation to tender text is available for this product.