Note: This article is discontinued. You can find the current article here: 7408982 / Height-adjustable cassette for tube body, RKFN, stainless steel

Height-adjustable cassette for tube body, RKFN, stainless steel

Item no. 7409370 | EAN 4012195869085

9
Lowerable tube body
Product description
Product description
Height-adjustable cassette of nominal size 9 for tube body for installation of accessories in dry or wet-cleaned floors for indoor use .
For the installation of three UT4 universal supports for nine single accessories with support ring/support clamp or 12 Modul 45 devices. The tube body is not contained in the scope of delivery. The tube body is not contained in the scope of delivery.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Approvals VDE
Cable outlet version Lowerable tube body
Cover version Square
Decouplable no
Device support to accept mounting boxes yes
Dimension 243x243mm
Floor care Wet
Floor covering thickness 25 mm
Floor height, max. 155 mm
Floor height, min. 110 mm
Heavy-duty version no
Height-adjustment range, max. 155 mm
Height-adjustment range, min. 110 mm
Installation depth 110 mm
Installation system type UT4
Length of installation dimensions 244 mm
Material Stainless steel 1.4301
Nominal size for device installation units 9
Number of cable outlets 1
Number of installable devices 12
Number of mounting boxes 3
Product series RKFN
Protection rating (IP) when unused IP40
Protection rating (IP) when used IP20
Protection rating IK code IK10
ROHS-conformant Exempt
Suitable for cavity floor installation yes
Suitable for raised floor installation yes
Vertical load, large area to 10,000 N
Vertical load, small area to 3,000 N
Wide installation dimensions 244 mm

Dimensions

Dimension h 110 mm
Length 243 mm
Width 243 mm
All types

All types

Types Floor height, min. Floor height, max. Floor covering thickness Nominal size for device installation units Cable outlet version Item no. Quantity SSU
RKFN2 9 VS 20 105 mm 150 mm 20 mm 9 Lowerable tube body 7409368
1 piece
RKFN2 9 VS 25 110 mm 155 mm 25 mm 9 Lowerable tube body 7409370
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Height adjustment unit RKNEV2 Height adjustment unit RKNEV2 RK NEV2 110 7405815
1 PU
Mounting support for data technology connection sockets, system length 208 mm Mounting support for data technology connection sockets, system length 208 mm MTU 3 7407840
1 piece
UT4 universal support, with cover plate for Modul 45® devices, system length 208 mm UT4 universal support, with cover plate for Modul 45® devices, system length 208 mm UT4 45 4 7408727
1 piece
Tube body with cover plate, with handle clamp, for frame cassette and height-adjustable cassette Tube body with cover plate, with handle clamp, for frame cassette and height-adjustable cassette TUK2 GV 7428140
1 piece
Downloads

Download

EU declaration of conformity RKFN2 9 VS 25 / 7409370 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.