Note: This article is discontinued. You can find the current article here: 7408980 / Height-adjustable cassette for tube body, RKFN, stainless steel

Height-adjustable cassette for tube body, RKFN, stainless steel

Item no. 7409368 | EAN 4012195869047

Lowerable tube body
9
Product description
Product description
Height-adjustable cassette of nominal size 9 for tube body for installation of accessories in dry or wet-cleaned floors for indoor use .
Height-adjustable cassette for tube body, 3-compartment. 3 APMT5 cover plates can be installed. For the installation of three UT4 universal supports for six single aacessories with support ring/support clamp or six Modul 45 devices. The tube body is not contained in the scope of delivery.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

Technical data

Approvals VDE
Cable outlet version Lowerable tube body
Cover version Square
Decouplable no
Device support to accept mounting boxes yes
Dimension 243x243mm
Floor care Wet
Floor covering thickness 20 mm
Floor height, max. 150 mm
Floor height, min. 105 mm
Heavy-duty version no
Height-adjustment range, max. 150 mm
Height-adjustment range, min. 105 mm
Installation depth 105 mm
Installation system type UT4
Length of installation dimensions 244 mm
Material Stainless steel 1.4301
Nominal size for device installation units 9
Number of cable outlets 1
Number of installable devices 12
Number of mounting boxes 3
Product series RKFN
Protection rating (IP) when unused IP40
Protection rating (IP) when used IP20
Protection rating IK code IK10
ROHS-conformant Exempt
Suitable for cavity floor installation yes
Suitable for raised floor installation yes
Vertical load, large area to 10,000 N
Vertical load, small area to 3,000 N
Wide installation dimensions 244 mm

Dimensions

Dimension h 105 mm
Length 243 mm
Width 243 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 19,4258 kg CO₂e / 1 Piece
CO₂ Footprint (GWP) 19,4258 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-04-02T00:00:00.000+0200
All types

All types

Types Floor height, min. Floor height, max. Floor covering thickness Dimension h Cable outlet version Nominal size for device installation units Item no. Quantity SSU
RKFN2 9 VS 20 105 mm 150 mm 20 mm 105 mm Lowerable tube body 9 7409368
1 piece
RKFN2 9 VS 25 110 mm 155 mm 25 mm 110 mm Lowerable tube body 9 7409370
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Height adjustment unit RKNEV2 Height adjustment unit RKNEV2 RK NEV2 110 7405815
1 PU
Mounting support for data technology connection sockets, system length 208 mm Mounting support for data technology connection sockets, system length 208 mm MTU 3 7407840
1 piece
UT4 universal support, with cover plate for Modul 45® devices, system length 208 mm UT4 universal support, with cover plate for Modul 45® devices, system length 208 mm UT4 45 4 7408727
1 piece
Tube body with cover plate, with handle clamp, for frame cassette and height-adjustable cassette Tube body with cover plate, with handle clamp, for frame cassette and height-adjustable cassette TUK2 GV 7428140
1 piece
Downloads

Download

EU declaration of conformity RKFN2 9 VS 20 / 7409368 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.