Height-adjustable cassette for tube body, RKFNUZD3, stainless steel

Item no. 7409378 | EAN 4012195869146

9
Product description
Product description
Height-adjustable cassette, decoupled from the floor, of nominal size 9, for tube bodies, for the installation of accessories in dry or wet-cleaned floors for indoor use, for mounting in underfloor boxes UZD250 or UZD350, either in conjunction with a mounting lid DUG../9 or in UGD250-3/9 or UGD350-3/9. Mounting takes place using height adjustment brackets (order separately) in the aluminium frame profile of the underfloor boxes.
Height-adjustable cassette for tube body, 3-compartment. 3 APMT5 cover plates can be installed. For the installation of three UT4 universal supports for nine single accessories with support ring/support clamp or 12 Modul 45 devices. The tube body is not contained in the scope of delivery.
Height-adjustable cassette, decoupled from the floor, of nominal size 9, for tube bodies, for the installation of accessories in dry- or wet-cleanded floors indoors, for mounting in underfloor boxes UZD250 or UZD350, in connection with a mounting lid DUG../9. Mounting is done with height-adjustment brackets (order separately) in the aluminium frame profile of the underfloor boxes.

Height-adjustable cassette for tube body, 3-compartment Three cover plates APMT5 can be installed. The tube body is not included in the scope of delivery.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Approvals VDE
Cable outlet version Lowerable tube body
Cover version Square
Decouplable yes
Device support to accept mounting boxes no
Dimension 243x243mm
Floor care Wet
Floor covering thickness 20 mm
Floor height, min. 105 mm
Heavy-duty version no
Installation depth 105 mm
Installation system type UT4
Length of installation dimensions 244 mm
Material Stainless steel 1.4301
Nominal size for device installation units 9
Number of cable outlets 1
Number of installable devices 12
Product series RKFN
Protection rating (IP) when unused IP44
Protection rating (IP) when used IP20
Protection rating IK code IK10
ROHS-conformant yes
Suitable for cavity floor installation yes
Suitable for raised floor installation yes
Vertical load, large area to 3,000 N
Vertical load, small area to 3,000 N
Wide installation dimensions 244 mm

Dimensions

Dimension h 90 mm
Height 90 mm
Length 243 mm
Width 243 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 20,5204 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 20,5204 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Floor height, min. Floor covering thickness Dimension h Nominal size for device installation units Item no. Quantity SSU
RKFN2UZD3 9VS20 105 mm 20 mm 90 mm 9 7409378
1 piece
RKFN2UZD3 9VS25 110 mm 25 mm 95 mm 9 7409380
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Height adjustment bracket for installation in UGD350-3 for one square cassette Height adjustment bracket for installation in UGD350-3 for one square cassette NW 350-3 QK 7410544
1 piece
Tube body with cover plate, with handle clamp, for frame cassette and height-adjustable cassette Tube body with cover plate, with handle clamp, for frame cassette and height-adjustable cassette TUK2 GV 7428140
1 piece
Mounting lid for height-adjustable cassette of nominal size 9 in system bases Mounting lid for height-adjustable cassette of nominal size 9 in system bases DUG RK UAN 9 7428547
1 piece
Mounting lid 350, nominal size 9 Mounting lid 350, nominal size 9 DUG 350-3 9 7400513
1 piece
UT4 universal support, with cover plate for Modul 45® devices, system length 208 mm UT4 universal support, with cover plate for Modul 45® devices, system length 208 mm UT4 45 4 7408727
1 piece
Mounting support for data technology connection sockets, system length 208 mm Mounting support for data technology connection sockets, system length 208 mm MTU 3 7407840
1 piece
Downloads

Download

EU declaration of conformity RKFN2UZD3 9VS20 / 7409378 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.