Height-adjustable cassette for tube body, RKFR, stainless steel

Item no. 7409428 | EAN 4012195869511

7409428 / RKFRN2 R7 VS25
25 mm
110 mm
155 mm
R7
Product description
Product description
Height-adjustable cassette of nominal size R7 for tube body for installation of accessories in dry or wet-cleaned floors for indoor use.
Height-adjustable cassette for tube body, 3-compartment. Two APMT2 cover plates and one APMT5 can be installed. For the installation of two UT3 and one UT4 universal support for seven single accessories with support ring/support clamp or 10 Modul 45 devices. The tube body is not contained in the scope of delivery.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Approvals VDE
Cable outlet version Lowerable tube body
Cover version Round
Decouplable no
Device support to accept mounting boxes yes
Dimension Ø275mm
Floor care Wet
Floor covering thickness 25 mm
Floor height, max. 155 mm
Floor height, min. 110 mm
Heavy-duty version no
Height-adjustment range, max. 155 mm
Height-adjustment range, min. 110 mm
Installation depth 110 mm
Installation diameter 275
Installation system type UT3 / UT4
Material Stainless steel 1.4301
Nominal size for device installation units R7
Number of cable outlets 1
Number of installable devices 10
Number of mounting boxes 3
Product series RKFR
Protection rating (IP) when unused IP44
Protection rating (IP) when used IP20
Protection rating IK code IK10
ROHS-conformant Exempt
Suitable for cavity floor installation yes
Suitable for raised floor installation yes
Vertical load, large area to 5,000 N
Vertical load, small area to 3,000 N

Dimensions

Length 274 mm
Width 274 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 16,8327 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 16,8327 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Floor covering thickness Floor height, min. Floor height, max. Nominal size for device installation units Item no. Quantity SSU
RKFRN2 R7 VS25 25 mm 110 mm 155 mm R7 7409428
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Height adjustment unit RKNEV2 Height adjustment unit RKNEV2 RK NEV2 110 7405815
1 PU
Tube body with cover plate, with handle clamp, for frame cassette and height-adjustable cassette Tube body with cover plate, with handle clamp, for frame cassette and height-adjustable cassette TUK2 GV 7428140
1 piece
Noise protection slipper Noise protection slipper SRS 4 7405798
4 piece
Mounting lid 350, nominal size R7 Mounting lid 350, nominal size R7 DUG 350-3 R7 7400533
1 piece
UT3 universal support, with cover plate for Modul 45® devices, system length 165 mm UT3 universal support, with cover plate for Modul 45® devices, system length 165 mm UT3 45 3 7408723
1 piece
Mounting support for data technology connection sockets, system length 165 mm Mounting support for data technology connection sockets, system length 165 mm MTU 2 7407836
1 piece
Downloads

Download

No invitation to tender text is available for this product.